How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | V: | 2.75 in |
| BD: | 9 | L1: | 12.9 in |
| AE2: | 0.63 | T: | 2.188 |
| BF: | 0.53 | U: | 1.25 in |
| P: | 3.69 in | AB: | 6.38 |
| BE1: | 0.5 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| AG: | 8.5 | H: | 0.53 in |
| AA: | 14 | AK: | 8.5 |
| LL: | 4.25 in | G: | 3.26 |
| L: | 9.57 in | I: | 6.1 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 14.1 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Bore Code: | 35 | Series Code: | OE |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

