How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | D: | 4.5 |
| L: | 9.57 in | BD: | 9 |
| AB: | 6.38 | AE2: | 0.63 |
| AK: | 8.5 | G: | 3.26 |
| BF: | 0.53 | T: | 2.188 |
| AA: | 14 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| V: | 2.75 in | LL: | 4.25 in |
| P: | 3.69 in | AJ: | 7.25 |
| H: | 0.53 in | L1: | 12.9 in |
| BE1: | 0.5 in | U: | 1.25 in |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Ratio: | 7.5:1 |
| Input Diameter (in): | 1.25 in | Bore Code: | 35 |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Series Code: | OE |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 2.188 in |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 14.1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

