How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | I: | 6.1 in |
| AK: | 8.5 | AE2: | 0.63 |
| H: | 0.53 in | AA: | 14 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | T: | 2.188 |
| BF: | 0.53 | L: | 9.57 in |
| AB: | 6.38 | LL: | 4.25 in |
| AG: | 8.5 | D: | 4.5 |
| L1: | 12.9 in | AF: | 0.38 |
| AJ: | 7.25 | G: | 3.26 |
| U: | 1.25 in | P: | 3.69 in |
Technical Specifications
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.79 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio Range: | 80:1 | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 1.25 in | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Output RPM: | 21.9 | Motor Frame Size: | 210TC |
| Ratio: | 80:1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

