How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L1: | 13.46 in |
| AK: | 8.5 | T: | 2.188 |
| BE1: | 0.5 in | G: | 3.26 |
| V: | 2.75 in | U: | 1.25 in |
| AF: | 0.38 | D: | 4.5 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| BF: | 0.53 | LL: | 4.25 in |
| L: | 9.57 in | I: | 6.1 in |
| AA: | 14 | AE2: | 0.63 |
| BD: | 9 | AJ: | 7.25 |
| AB: | 6.38 | P: | 3.69 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Ratio: | 100:1 | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Bore Code: | 35 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Ratio Range: | 100:1 to 250:1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Motor Frame Size: | 250TC | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 1.2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

