How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| V: | 2.75 in | LL: | 4.25 in |
| H: | 0.53 in | P: | 3.69 in |
| D: | 4.5 | AB: | 6.38 |
| AG: | 8.5 | AE2: | 0.63 |
| AF: | 0.38 | U: | 1.25 in |
| L: | 9.57 in | T: | 2.188 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| G: | 3.26 | BD: | 9 |
| AA: | 14 | L1: | 13.46 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.188 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio Range: | 15:1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 9.3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

