How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | P: | 3.69 in |
| BF: | 0.53 | L: | 9.57 in |
| T: | 2.188 | D: | 4.5 |
| L1: | 13.46 in | AA: | 14 |
| BD: | 9 | LL: | 4.25 in |
| BE1: | 0.5 in | AG: | 8.5 |
| AK: | 8.5 | I: | 6.1 in |
| AE2: | 0.63 | U: | 1.25 in |
| AF: | 0.38 | V: | 2.75 in |
| H: | 0.53 in | AB: | 6.38 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 9.3 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output RPM: | 117 | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Ratio: | 15:1 | Assembly: | YFC-1 |
| Motor Frame Size: | 250TC | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

