How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| P: | 3.69 in | D: | 4.5 |
| AF: | 0.38 | AG: | 8.5 |
| AK: | 8.5 | AJ: | 7.25 |
| I: | 6.1 in | BE1: | 0.5 in |
| U: | 1.25 in | BD: | 9 |
| V: | 2.75 in | L1: | 13.46 in |
| T: | 2.188 | L: | 9.57 in |
| BF: | 0.53 | H: | 0.53 in |
| AA: | 14 | G: | 3.26 |
| AE2: | 0.63 | LL: | 4.25 in |
Technical Specifications
| Output Diameter (in): | 2.188 in | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 35 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 7.59 | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

