How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | I: | 6.1 in |
| AF: | 0.38 | BD: | 9 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| D: | 4.5 | BE1: | 0.5 in |
| AK: | 8.5 | BF: | 0.53 |
| AG: | 8.5 | G: | 3.26 |
| T: | 2.188 | L: | 9.57 in |
| H: | 0.53 in | P: | 3.69 in |
| L1: | 13.46 in | U: | 1.25 in |
| V: | 2.75 in | AJ: | 7.25 |
| LL: | 4.25 in | AE2: | 0.63 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 35 | Product Type: | Right Angle |
| Service Factor: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.59 |
| Output RPM: | 87.5 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 1 |
| Model Code: | 42YFC | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Motor Frame Size: | 250TC | Assembly: | YFC-1 |
| Output Key: | 1/2 X 3.38 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

