How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AG: | 8.5 |
| AA: | 14 | LL: | 4.25 in |
| BD: | 9 | L: | 9.57 in |
| AF: | 0.38 | AJ: | 7.25 |
| AB: | 6.38 | BE1: | 0.5 in |
| U: | 1.25 in | H: | 0.53 in |
| T: | 2.188 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AK: | 8.5 |
| D: | 4.5 | BF: | 0.53 |
| G: | 3.26 | L1: | 13.46 in |
| V: | 2.75 in | I: | 6.1 in |
Technical Specifications
| Ratio: | 25:1 | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2.188 in |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Output RPM: | 70 | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.24 |
| Service Factor: | 1 | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | Ratio Range: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

