How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | V: | 2.75 in |
| AB: | 6.38 | L1: | 13.46 in |
| T: | 2.188 | I: | 6.1 in |
| L: | 9.57 in | U: | 1.25 in |
| AA: | 14 | AE2: | 0.63 |
| BD: | 9 | H: | 0.53 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | LL: | 4.25 in |
| D: | 4.5 | P: | 3.69 in |
| AG: | 8.5 | BF: | 0.53 |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Bore Code: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.23 |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

