How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 2.75 in |
| AA: | 14 | AJ: | 7.25 |
| AB: | 6.38 | L1: | 13.46 in |
| AF: | 0.38 | AG: | 8.5 |
| AE2: | 0.63 | P: | 3.69 in |
| H: | 0.53 in | BD: | 9 |
| AK: | 8.5 | U: | 1.25 in |
| I: | 6.1 in | BF: | 0.53 |
| D: | 4.5 | T: | 2.188 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | L: | 9.57 in |
Technical Specifications
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 4.2 |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 1 |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Assembly: | YFC-1 | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

