How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | BF: | 0.53 |
| L1: | 13.46 in | H: | 0.53 in |
| AB: | 6.38 | BD: | 9 |
| BE1: | 0.5 in | P: | 3.69 in |
| AK: | 8.5 | G: | 3.26 |
| T: | 2.188 | AG: | 8.5 |
| V: | 2.75 in | L: | 9.57 in |
| D: | 4.5 | LL: | 4.25 in |
| U: | 1.25 in | AJ: | 7.25 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | I: | 6.1 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 42YFC |
| Input HP @ 1750 RPM: | 15.5 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Series Code: | OE |
| Ratio Range: | 5:1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 339 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Ratio: | 5:1 | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

