How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AF: | 0.38 |
| L1: | 13.46 in | P: | 3.69 in |
| H: | 0.53 in | T: | 2.188 |
| L: | 9.57 in | AB: | 6.38 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | LL: | 4.25 in |
| AJ: | 7.25 | U: | 1.25 in |
| AA: | 14 | AK: | 8.5 |
| V: | 2.75 in | AG: | 8.5 |
| BD: | 9 | BF: | 0.53 |
| BE1: | 0.5 in | G: | 3.26 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 35 | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Model Code: | 42YFC |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Output Key: | 1/2 X 3.38 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output RPM: | 339 |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 15.5 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

