How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AF: | 0.38 |
| H: | 0.53 in | G: | 3.26 |
| BF: | 0.53 | BD: | 9 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AG: | 8.5 |
| AJ: | 7.25 | AE2: | 0.63 |
| T: | 2.188 | AK: | 8.5 |
| P: | 3.69 in | L: | 9.57 in |
| L1: | 13.46 in | AB: | 6.38 |
| U: | 1.25 in | BE1: | 0.5 in |
| AA: | 14 | I: | 6.1 in |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 339 | Output Diameter (in): | 2.188 in |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 15.5 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Assembly: | YFC-1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

