How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | BF: | 0.53 |
| AB: | 6.38 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| G: | 3.26 | H: | 0.53 in |
| P: | 3.69 in | AJ: | 7.25 |
| LL: | 4.25 in | AA: | 14 |
| BD: | 9 | BE1: | 0.5 in |
| AF: | 0.38 | L1: | 13.46 in |
| U: | 1.25 in | V: | 2.75 in |
| AG: | 8.5 | AK: | 8.5 |
| I: | 6.1 in | D: | 4.5 |
Technical Specifications
| Output Diameter (in): | 2.188 in | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Output RPM: | 35 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.39 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

