How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AF: | 0.38 |
| LL: | 4.25 in | AK: | 8.5 |
| BE1: | 0.5 in | D: | 4.5 |
| AA: | 14 | AB: | 6.38 |
| L: | 9.57 in | AG: | 8.5 |
| BD: | 9 | T: | 2.188 |
| L1: | 13.46 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| V: | 2.75 in | AE2: | 0.63 |
| G: | 3.26 | BF: | 0.53 |
| P: | 3.69 in | AJ: | 7.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.39 | Series Code: | OE |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Motor Frame Size: | 250TC |
| Model Code: | 42YFC | Assembly: | YFC-1 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Output RPM: | 35 | Output Diameter (in): | 2.188 in |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

