How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | V: | 2.75 in |
| BD: | 9 | P: | 3.69 in |
| T: | 2.188 | BE1: | 0.5 in |
| L1: | 13.46 in | AB: | 6.38 |
| LL: | 4.25 in | AF: | 0.38 |
| H: | 0.53 in | AA: | 14 |
| AG: | 8.5 | I: | 6.1 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | AE2: | 0.63 |
| AK: | 8.5 | G: | 3.26 |
| D: | 4.5 | L: | 9.57 in |
Technical Specifications
| Output RPM: | 35 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.39 |
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Output Key: | 1/2 X 3.38 |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

