How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | BF: | 0.53 |
| AF: | 0.38 | P: | 3.69 in |
| AE2: | 0.63 | AG: | 8.5 |
| H: | 0.53 in | L1: | 13.46 in |
| AB: | 6.38 | AA: | 14 |
| I: | 6.1 in | BE1: | 0.5 in |
| LL: | 4.25 in | L: | 9.57 in |
| V: | 2.75 in | G: | 3.26 |
| T: | 2.188 | U: | 1.25 in |
| AK: | 8.5 | D: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Ratio Range: | 60:1 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Bore Code: | 35 | Input Style: | Flexible Coupling Input |
| Ratio: | 60:1 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.7 | Output RPM: | 29.2 |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

