How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 6.1 in |
| U: | 1.25 in | AE2: | 0.63 |
| AF: | 0.38 | L: | 9.57 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| T: | 2.188 | AA: | 14 |
| H: | 0.53 in | AK: | 8.5 |
| P: | 3.69 in | LL: | 4.25 in |
| L1: | 13.46 in | AB: | 6.38 |
| BD: | 9 | G: | 3.26 |
| V: | 2.75 in | BF: | 0.53 |
| D: | 4.5 | AG: | 8.5 |
Technical Specifications
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Model Code: | 42YFC | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Bore Code: | 35 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 14.1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

