How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE2: | 0.63 |
| LL: | 4.25 in | AF: | 0.38 |
| I: | 6.1 in | V: | 2.75 in |
| AJ: | 5.88 | LM: | 11.81 |
| P: | 3.69 in | AK: | 4.5 |
| H: | 0.53 in | AG: | 8.5 |
| AA: | 14 | U: | 1.25 in |
| BF: | 0.41 | BD: | 5.88 |
| D: | 4.5 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| L: | 9.57 in | T: | 2.188 |
Technical Specifications
| Assembly: | YFC-1 | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 12.9 | Series Code: | OE |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Output RPM: | 175 |
| Bore Code: | 35 | Model Code: | 42YFC |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

