How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AE2: | 0.63 |
| I: | 6.1 in | U: | 1.25 in |
| P: | 3.69 in | LM: | 11.81 |
| BE: | 0.38 in | V: | 2.75 in |
| AA: | 14 | T: | 2.188 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AJ: | 5.88 | H: | 0.53 in |
| BF: | 0.41 | AG: | 8.5 |
| AK: | 4.5 | AB: | 6.38 |
| AF: | 0.38 | LL: | 4.25 in |
| D: | 4.5 | BD: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 12.9 | Bore Code: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series Code: | OE | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

