How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | L: | 9.57 in |
| BE: | 0.38 in | V: | 2.75 in |
| U: | 1.25 in | AG: | 8.5 |
| BF: | 0.41 | AF: | 0.38 |
| LM: | 11.81 | AK: | 4.5 |
| AJ: | 5.88 | D: | 4.5 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | H: | 0.53 in |
| AA: | 14 | T: | 2.188 |
| AE2: | 0.63 | I: | 6.1 in |
| AB: | 6.38 | P: | 3.69 in |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 9.3 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Ratio Range: | 15:1 | Output Diameter (in): | 2.188 in |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Output RPM: | 117 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

