How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | U: | 1.25 in |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| AK: | 4.5 | LL: | 4.25 in |
| H: | 0.53 in | BF: | 0.41 |
| I: | 6.1 in | LM: | 11.81 |
| BE: | 0.38 in | P: | 3.69 in |
| T: | 2.188 | AG: | 8.5 |
| AF: | 0.38 | G: | 3.26 |
| V: | 2.75 in | L: | 9.57 in |
| AA: | 14 | D: | 4.5 |
| AE2: | 0.63 | BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Bore Code: | 35 | Gear Type: | Worm |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 7.59 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 1 | Output RPM: | 87.5 |
| Assembly: | YFC-1 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

