How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| BF: | 0.41 | LM: | 11.81 |
| AG: | 8.5 | AK: | 4.5 |
| AJ: | 5.88 | BD: | 5.88 |
| AA: | 14 | V: | 2.75 in |
| D: | 4.5 | H: | 0.53 in |
| P: | 3.69 in | AF: | 0.38 |
| AE2: | 0.63 | BE: | 0.38 in |
| T: | 2.188 | L: | 9.57 in |
| U: | 1.25 in | AB: | 6.38 |
Technical Specifications
| Output RPM: | 87.5 | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 2.88 in |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 7.59 | Assembly: | YFC-1 |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Model Code: | 42YFC |
| Ratio Range: | 20:1 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

