How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AJ: | 5.88 |
| L: | 9.57 in | AA: | 14 |
| AB: | 6.38 | AK: | 4.5 |
| LM: | 11.81 | H: | 0.53 in |
| G: | 3.26 | U: | 1.25 in |
| I: | 6.1 in | T: | 2.188 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| BF: | 0.41 | LL: | 4.25 in |
| AG: | 8.5 | V: | 2.75 in |
| BE: | 0.38 in | BD: | 5.88 |
| AE2: | 0.63 | D: | 4.5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 7.59 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Bore Code: | 35 | Model Code: | 42YFC |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

