Grove Gear 42YFC-1-2.188-56C-25-L1
Part #:42YFC-1-2.188-56C-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | LM: | 11.81 |
| U: | 1.25 in | AE2: | 0.63 |
| T: | 2.188 | BF: | 0.41 |
| P: | 3.69 in | AG: | 8.5 |
| AF: | 0.38 | AK: | 4.5 |
| BD: | 5.88 | H: | 0.53 in |
| V: | 2.75 in | AB: | 6.38 |
| BE: | 0.38 in | AJ: | 5.88 |
| AA: | 14 | D: | 4.5 |
| G: | 3.26 | L: | 9.57 in |
Technical Specifications
| Assembly: | YFC-1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Output RPM: | 70 | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.24 |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Ratio Range: | 25:1 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

