Grove Gear 42YFC-1-2.188-56C-25-L4
Part #:42YFC-1-2.188-56C-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | L: | 9.57 in |
| H: | 0.53 in | AF: | 0.38 |
| P: | 3.69 in | BD: | 5.88 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| BF: | 0.41 | I: | 6.1 in |
| AE2: | 0.63 | AB: | 6.38 |
| LM: | 11.81 | AA: | 14 |
| AK: | 4.5 | V: | 2.75 in |
| LL: | 4.25 in | AJ: | 5.88 |
| BE: | 0.38 in | T: | 2.188 |
| G: | 3.26 | AG: | 8.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Model Code: | 42YFC | Ratio: | 25:1 |
| Output RPM: | 70 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.24 |
| Output Diameter (in): | 2.188 in | Product Type: | Right Angle |
| Bore Code: | 35 | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 25:1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

