Grove Gear 42YFC-1-2.188-56C-25-L9
Part #:42YFC-1-2.188-56C-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AG: | 8.5 |
| T: | 2.188 | LL: | 4.25 in |
| LM: | 11.81 | BF: | 0.41 |
| H: | 0.53 in | AB: | 6.38 |
| AE2: | 0.63 | L: | 9.57 in |
| V: | 2.75 in | AF: | 0.38 |
| BE: | 0.38 in | AJ: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AA: | 14 |
| U: | 1.25 in | P: | 3.69 in |
| G: | 3.26 | D: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.24 | Bore Code: | 35 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Service Factor: | 1 |
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

