How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | LL: | 4.25 in |
| T: | 2.188 | AG: | 8.5 |
| BF: | 0.41 | D: | 4.5 |
| V: | 2.75 in | AF: | 0.38 |
| G: | 3.26 | I: | 6.1 in |
| H: | 0.53 in | AB: | 6.38 |
| AE2: | 0.63 | U: | 1.25 in |
| AJ: | 5.88 | BD: | 5.88 |
| L: | 9.57 in | BE: | 0.38 in |
| AA: | 14 | P: | 3.69 in |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 35 | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.188 in | Input HP @ 1750 RPM: | 5.23 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

