How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | U: | 1.25 in |
| AB: | 6.38 | BD: | 5.88 |
| LM: | 11.81 | LL: | 4.25 in |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | V: | 2.75 in |
| AA: | 14 | T: | 2.188 |
| L: | 9.57 in | AK: | 4.5 |
| G: | 3.26 | BF: | 0.41 |
| I: | 6.1 in | BE: | 0.38 in |
| AG: | 8.5 | P: | 3.69 in |
| AF: | 0.38 | AE2: | 0.63 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Output Diameter (in): | 2.188 in |
| Model Code: | 42YFC | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 5.23 | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Bore Code: | 35 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

