How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AB: | 6.38 |
| I: | 6.1 in | L: | 9.57 in |
| AE2: | 0.63 | AK: | 4.5 |
| LM: | 11.81 | LL: | 4.25 in |
| BD: | 5.88 | BE: | 0.38 in |
| D: | 4.5 | V: | 2.75 in |
| AG: | 8.5 | AA: | 14 |
| U: | 1.25 in | BF: | 0.41 |
| AF: | 0.38 | H: | 0.53 in |
| T: | 2.188 | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | P: | 3.69 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 35 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.2 |
| Assembly: | YFC-1 | Model Code: | 42YFC |
| Service Factor: | 1 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

