How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AG: | 8.5 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | BD: | 5.88 |
| BE: | 0.38 in | H: | 0.53 in |
| AJ: | 5.88 | AF: | 0.38 |
| AB: | 6.38 | AK: | 4.5 |
| G: | 3.26 | V: | 2.75 in |
| L: | 9.57 in | I: | 6.1 in |
| LM: | 11.81 | BF: | 0.41 |
| P: | 3.69 in | AE2: | 0.63 |
| U: | 1.25 in | T: | 2.188 |
Technical Specifications
| Output RPM: | 339 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Diameter (in): | 2.188 in |
| Reducer: | Worm - Right Angle | Model Code: | 42YFC |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-1 | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 15.5 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

