How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.41 |
| G: | 3.26 | AK: | 4.5 |
| D: | 4.5 | AB: | 6.38 |
| P: | 3.69 in | AE2: | 0.63 |
| LM: | 11.81 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | T: | 2.188 |
| BE: | 0.38 in | AF: | 0.38 |
| V: | 2.75 in | LL: | 4.25 in |
| AA: | 14 | I: | 6.1 in |
| AG: | 8.5 | AJ: | 5.88 |
| U: | 1.25 in | BD: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Motor Frame Size: | 56C | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 15.5 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Bore Code: | 35 |
| Output Shaft Direction: | 1 | Output RPM: | 339 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

