Grove Gear 42YFC-1-2.188-56C-60-L1
Part #:42YFC-1-2.188-56C-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 6.1 in |
| AG: | 8.5 | U: | 1.25 in |
| AA: | 14 | L: | 9.57 in |
| AB: | 6.38 | AJ: | 5.88 |
| V: | 2.75 in | P: | 3.69 in |
| D: | 4.5 | T: | 2.188 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AF: | 0.38 |
| BD: | 5.88 | AE2: | 0.63 |
| BE: | 0.38 in | LL: | 4.25 in |
| LM: | 11.81 | G: | 3.26 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Input Style: | Flexible Coupling Input | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Model Code: | 42YFC |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.7 | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

