Grove Gear 42YFC-1-2.188-56C-60-L3
Part #:42YFC-1-2.188-56C-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | AA: | 14 |
| AE2: | 0.63 | D: | 4.5 |
| AJ: | 5.88 | P: | 3.69 in |
| AG: | 8.5 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| I: | 6.1 in | AF: | 0.38 |
| T: | 2.188 | U: | 1.25 in |
| BD: | 5.88 | LL: | 4.25 in |
| BE: | 0.38 in | AB: | 6.38 |
| V: | 2.75 in | BF: | 0.41 |
| L: | 9.57 in | G: | 3.26 |
Technical Specifications
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Series Code: | OE |
| Ratio Range: | 60:1 | Bore Code: | 35 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.7 | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Service Factor: | 1 | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

