How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | I: | 6.1 in |
| AB: | 6.38 | P: | 3.69 in |
| BD: | 5.88 | U: | 1.25 in |
| L: | 9.57 in | H: | 0.53 in |
| AK: | 4.5 | BF: | 0.41 |
| D: | 4.5 | G: | 3.26 |
| AE2: | 0.63 | AJ: | 5.88 |
| T: | 2.188 | AF: | 0.38 |
| V: | 2.75 in | LM: | 11.81 |
| AA: | 14 | LL: | 4.25 in |
Technical Specifications
| Output RPM: | 233 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Service Factor: | 1 |
| Model Code: | 42YFC | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 14.1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

