How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | P: | 3.69 in |
| AB: | 6.38 | H: | 0.53 in |
| D: | 4.5 | LM: | 11.81 |
| V: | 2.75 in | AE2: | 0.63 |
| AF: | 0.38 | U: | 1.25 in |
| AA: | 14 | G: | 3.26 |
| AK: | 4.5 | T: | 2.188 |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| BD: | 5.88 | LL: | 4.25 in |
| I: | 6.1 in | BF: | 0.41 |
| L: | 9.57 in | AJ: | 5.88 |
Technical Specifications
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series Code: | OE | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 14.1 | No. of Gear Reductions: | Single |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

