How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | LL: | 4.25 in |
| L: | 9.57 in | G: | 3.26 |
| H: | 0.53 in | BE: | 0.38 in |
| AE2: | 0.63 | BF: | 0.41 |
| D: | 4.5 | U: | 1.25 in |
| I: | 6.1 in | AA: | 14 |
| AF: | 0.38 | LM: | 11.81 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| BD: | 5.88 | AG: | 8.5 |
| AB: | 6.38 | AJ: | 5.88 |
| AK: | 4.5 | V: | 2.75 in |
Technical Specifications
| Output RPM: | 21.9 | Output Shaft Direction: | 1 |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Center Distance (in): | 4.25 | Bore Code: | 35 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.79 |
| Motor Frame Size: | 56C | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 2.188 in | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

