How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AK: | 4.5 |
| I: | 6.1 in | H: | 0.53 in |
| T: | 2.188 | AE2: | 0.63 |
| AF: | 0.38 | LM: | 11.81 |
| D: | 4.5 | BD: | 5.88 |
| G: | 3.26 | BE: | 0.38 in |
| P: | 3.69 in | LL: | 4.25 in |
| AG: | 8.5 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| BF: | 0.41 | AJ: | 5.88 |
| AB: | 6.38 | AA: | 14 |
Technical Specifications
| Bore Code: | 35 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Output Diameter (in): | 2.188 in | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.79 | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Output RPM: | 21.9 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

