How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AF: | 0.38 |
| U: | 1.25 in | AA: | 14 |
| LM: | 11.81 | LL: | 4.25 in |
| P: | 3.69 in | BF: | 0.41 |
| D: | 4.5 | I: | 6.1 in |
| L: | 9.57 in | AJ: | 5.88 |
| BE: | 0.38 in | G: | 3.26 |
| T: | 1.438 | AB: | 6.38 |
| BD: | 5.88 | AK: | 4.5 |
| V: | 2.75 in | AE2: | 0.63 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 12.9 |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 10:1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Model Code: | 42YFC | Assembly: | YFC-2 |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

