How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | V: | 2.75 in |
| BD: | 5.88 | AG: | 8.5 |
| BF: | 0.41 | L: | 9.57 in |
| AJ: | 5.88 | AK: | 4.5 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | LL: | 4.25 in |
| AF: | 0.38 | AA: | 14 |
| LM: | 11.81 | U: | 1.25 in |
| BE: | 0.38 in | I: | 6.1 in |
| D: | 4.5 | T: | 1.438 |
| H: | 0.53 in | P: | 3.69 in |
Technical Specifications
| Bore Code: | 23 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 12.9 |
| Output RPM: | 175 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Assembly: | YFC-2 | Model Code: | 42YFC |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

