How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H: | 0.53 in |
| U: | 1.25 in | AA: | 14 |
| LM: | 11.81 | D: | 4.5 |
| I: | 6.1 in | P: | 3.69 in |
| V: | 2.75 in | BE: | 0.38 in |
| AF: | 0.38 | T: | 1.438 |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| AK: | 4.5 | AE2: | 0.63 |
| AB: | 6.38 | LL: | 4.25 in |
| AG: | 8.5 | G: | 3.26 |
| AJ: | 5.88 | BD: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 9.3 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Output RPM: | 117 |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

