How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | BD: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | LL: | 4.25 in |
| H: | 0.53 in | AF: | 0.38 |
| BE: | 0.38 in | AB: | 6.38 |
| I: | 6.1 in | AA: | 14 |
| AK: | 4.5 | D: | 4.5 |
| V: | 2.75 in | AE2: | 0.63 |
| P: | 3.69 in | G: | 3.26 |
| AG: | 8.5 | L: | 9.57 in |
| AJ: | 5.88 | LM: | 11.81 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Bore Code: | 23 | Output RPM: | 117 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Ratio: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series Code: | OE | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 9.3 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

