How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AE2: | 0.63 |
| AG: | 8.5 | P: | 3.69 in |
| BD: | 5.88 | V: | 2.75 in |
| L: | 9.57 in | U: | 1.25 in |
| T: | 1.438 | LM: | 11.81 |
| AF: | 0.38 | D: | 4.5 |
| AK: | 4.5 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| BE: | 0.38 in | AA: | 14 |
| AJ: | 5.88 | BF: | 0.41 |
| AB: | 6.38 | H: | 0.53 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 140TC |
| Ratio: | 20:1 | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 7.59 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Output Key: | 3/8 X 3.00 | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Assembly: | YFC-2 |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

