How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | LM: | 11.81 |
| LL: | 4.25 in | U: | 1.25 in |
| AB: | 6.38 | AJ: | 5.88 |
| G: | 3.26 | BF: | 0.41 |
| T: | 1.438 | AK: | 4.5 |
| L: | 9.57 in | AF: | 0.38 |
| V: | 2.75 in | AA: | 14 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | P: | 3.69 in |
| AG: | 8.5 | BD: | 5.88 |
| I: | 6.1 in | BE: | 0.38 in |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Motor Frame Size: | 140TC |
| Ratio Range: | 30:1 | Center Distance (in): | 4.25 |
| Bore Code: | 23 | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.23 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

