How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | U: | 1.25 in |
| D: | 4.5 | BD: | 5.88 |
| AG: | 8.5 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| G: | 3.26 | AF: | 0.38 |
| H: | 0.53 in | AJ: | 5.88 |
| V: | 2.75 in | L: | 9.57 in |
| I: | 6.1 in | AE2: | 0.63 |
| T: | 1.438 | LL: | 4.25 in |
| AB: | 6.38 | AA: | 14 |
| BF: | 0.41 | AK: | 4.5 |
Technical Specifications
| Ratio: | 40:1 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Model Code: | 42YFC | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 4.2 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Bore Code: | 23 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

