How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | U: | 1.25 in |
| AJ: | 5.88 | AB: | 6.38 |
| LM: | 11.81 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | D: | 4.5 |
| I: | 6.1 in | BE: | 0.38 in |
| AA: | 14 | V: | 2.75 in |
| T: | 1.438 | G: | 3.26 |
| AK: | 4.5 | L: | 9.57 in |
| BD: | 5.88 | P: | 3.69 in |
| BF: | 0.41 | AF: | 0.38 |
| AE2: | 0.63 | H: | 0.53 in |
Technical Specifications
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Assembly: | YFC-2 | Ratio: | 40:1 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Center Distance (in): | 4.25 | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

