How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | L: | 9.57 in |
| P: | 3.69 in | LL: | 4.25 in |
| AJ: | 5.88 | AE2: | 0.63 |
| AB: | 6.38 | LM: | 11.81 |
| H: | 0.53 in | BF: | 0.41 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| T: | 1.438 | BE: | 0.38 in |
| G: | 3.26 | AG: | 8.5 |
| AK: | 4.5 | D: | 4.5 |
| U: | 1.25 in | BD: | 5.88 |
| AA: | 14 | AF: | 0.38 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output RPM: | 43.8 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.2 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Ratio Range: | 40:1 |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.438 in | Ratio: | 40:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

