How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | L: | 9.57 in |
| BD: | 5.88 | BF: | 0.41 |
| P: | 3.69 in | I: | 6.1 in |
| T: | 1.438 | LL: | 4.25 in |
| D: | 4.5 | AK: | 4.5 |
| LM: | 11.81 | AE2: | 0.63 |
| H: | 0.53 in | AA: | 14 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AB: | 6.38 | U: | 1.25 in |
| AF: | 0.38 | G: | 3.26 |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 15.5 |
| Output Diameter (in): | 1.438 in | Model Code: | 42YFC |
| Bore Code: | 23 | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Direction: | 2 | Ratio Range: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Output RPM: | 339 |
| Ratio: | 5:1 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

