How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | AE2: | 0.63 |
| LL: | 4.25 in | AB: | 6.38 |
| BE: | 0.38 in | BD: | 5.88 |
| L: | 9.57 in | V: | 2.75 in |
| D: | 4.5 | U: | 1.25 in |
| AA: | 14 | AF: | 0.38 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | AG: | 8.5 |
| P: | 3.69 in | G: | 3.26 |
| I: | 6.1 in | BF: | 0.41 |
| AK: | 4.5 | T: | 1.438 |
Technical Specifications
| Ratio: | 5:1 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 15.5 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Model Code: | 42YFC | Output RPM: | 339 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Series Code: | OE | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

